PROGRESS LIGHTING
Image of P7024-31 Hide-a-Lite 4 Collection Splice Box for Undercabinet
Image of P7024-31 Hide-a-Lite 4 Collection Splice Box for Undercabinet
Image of P7024-31 Hide-a-Lite 4 Collection Splice Box for Undercabinet
Image of P7024-31 Hide-a-Lite 4 Collection Splice Box for Undercabinet
+2
Image of P7024-31 Hide-a-Lite 4 Collection Splice Box for Undercabinet

Hide-a-Lite 4 Collection Splice Box for Undercabinet

$12.65 USD
OR

Brand: Progress Lighting

Catalog ID: P7024-31

Collection name: Hide-a-Lite 4

Product details

General

Can be mounted up or down

No

Catalog Number

P7024-31

Category General

Undercabinet

Color

Black

Color Generic

Black

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

undercabinet

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Room Type

Kitchen

Service Life

On Website=Yes

Sub Brand

Progress LED

UPC

785247199655

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

1 in x 2 in x 0.625 in

Gross Weight with Packaging

0.25 lb

Height

0.625 in

Length

1 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.25 lb

Width

2 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

128

Pallet Quantity

23040

Resources

Instruction Sheet Number

93060815

Resources and downloads