PROGRESS LIGHTING
Image of P860031-028 Hide-a-Lite V Collection 36IN Direct Wire Cable, White Finish
Image of P860031-028 Hide-a-Lite V Collection 36IN Direct Wire Cable, White Finish
play
Hide-A-Lite V undercabinet
Discontinued

Hide-a-Lite V Collection 36IN Direct Wire Cable, White Finish

$21.34 USD

Brand: Progress Lighting

Catalog ID: P860031-028

Collection name: Hide-a-Lite V

LED puck cable accessory for use in lamp wiring with LED Puck Light P700005, 36in direct wire cable. Perfect for providing undercabinet lighting in your kitchen, home office, or studio. Plastic polymer construction. White finish.

  • LED puck cable
  • Cable accessory for use in lamp wiring with LED Puck Light P700005
  • 36" direct wire cable
  • Satin White
  • Perfect for providing undercabinet lighting in your kitchen, home office, or studio
  • Plastic polymer construction
  • This unit is wired for 120V operation
  • Measures 1/4" H x 36" L
  • Damp location listed

Product details

General

Can be mounted up or down

No

Catalog Number

P860031-028

Color

White

Color Generic

White

Construction Material - Main

Plastic Polymer

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

Undercabinet

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247221486

Warranty Length

1-year limited warranty

Dimensions

Dimensions

36 in x 0.75 in x 0.25 in

Height

0.25 in

Length

36 in

Weight

0.13 lb

Width

0.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

100

Pallet Quantity

4200

Resources

Instruction Sheet Number

93099923

Media

Videos

play
Hide-A-Lite V undercabinet