PROGRESS LIGHTING
Image of P350264-31M Hillcrest Collection 13 in. Four-Light Matte Black Transitional Semi-Flush Mount Light
Image of P350264-31M Hillcrest Collection 13 in. Four-Light Matte Black Transitional Semi-Flush Mount Light
play
3D View
Image of P350264-31M Hillcrest Collection 13 in. Four-Light Matte Black Transitional Semi-Flush Mount Light
+8
Image of P350264-31M Hillcrest Collection 13 in. Four-Light Matte Black Transitional Semi-Flush Mount Light

Hillcrest Collection 13 in. Four-Light Matte Black Transitional Semi-Flush Mount Light

$203.50 USD

Brand: Progress Lighting

Catalog ID: P350264-31M

Collection name: Hillcrest

The Hillcrest Semi-Flush Light interprets the traditional carriage light for the modern age, giving it a fresh update with a refined angular silhouette. A classic candelabra base is suspended within a clear beveled glass frame.Clear illumination is cast from its airy design.

  • The light's updated classic silhouette is ideal for Transitional and Modern Farmhouse settings.
  • Brings a distinct look to ceilings in halls, foyers, bedrooms and living rooms
  • Its angular frame is finished in crisp matte black
  • Clear beveled glass panels surround a classic candelabra base
  • Close-to-ceiling style light is ideal for many rooms
  • Measures 13-in. sq. by 11-in. height
  • Uses (4) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350264-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Semi-Flush

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247268917

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 11 in

Height

11 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.05 lb

Width

13 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165767

Media

3D AR Model