PROGRESS LIGHTING
Image of P500441-163 Hillcrest Collection Four-Light Vintage Brass Transitional Hall & Foyer Light

Hillcrest Collection Four-Light Vintage Brass Transitional Hall & Foyer Light

$385.00 USD

Brand: Progress Lighting

Catalog ID: P500441-163

Collection name: Hillcrest

The Hillcrest Foyer Light interprets the traditional carriage light for the modern age, giving it a fresh update with a refined angular silhouette. A classic candelabra base is suspended within a clear beveled glass frame.Clear illumination is cast from its airy design.

  • The light's updated classic silhouette is ideal for Transitional and Modern Farmhouse settings.
  • Brings a distinct look to ceilings in halls, foyers, and kitchens
  • Its angular frame is finished in soft vintage brass
  • Clear beveled glass panels surround a classic candelabra base
  • Foyer light is ideal for welcoming guests and visitors in an entryway
  • Measures 17-in. sq. by 29.75-in. height
  • Uses (4) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500441-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Vintage Brass

Finish Type

Plated

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Lantern

UPC

785247269549

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17 in x 17 in x 29.75 in

Height

29.75 in

Length

17 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

21.69 lb

Width

17 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165766

Media

3D AR Model