PROGRESS LIGHTING
Image of P710017-009 Hobbs Collection One-Light Wall Sconce
Image of P710017-009 Hobbs Collection One-Light Wall Sconce
play
Hobbs P710017-009
Image of P710017-009 Hobbs Collection One-Light Wall Sconce
+3
Image of P710017-009 Hobbs Collection One-Light Wall Sconce
Discontinued

Hobbs Collection One-Light Wall Sconce

$122.65 USD
OR

Brand: Progress Lighting

Catalog ID: P710017-009

Collection name: Hobbs

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710017-009

Category General

Sconces

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Luxe
  • Transitional
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Urban Industrial
  • Transitional
  • Farmhouse

Type

Flush Mount Glass Shade

UPC

785247212125

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4.875 in

Dimensions

6 in x 4.875 in x 12 in

Height

12 in

Height to Center

6 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.1 lb

Width

4.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

98

Resources

Instruction Sheet Number

93077950

Media

Videos

play
Hobbs P710017-009