PROGRESS LIGHTING
Black ceiling fan with dual mount center.
Black ceiling fan with dual mount center.
play
3D View
play
+17

Huff Collection Indoor/Outdoor 96-in Six-Blade Black Modern Ceiling Fan

$872.96 USD
OR

Brand: Progress Lighting

Catalog ID: P250030-031

Collection name: Huff

Product details

General

Adjustable

No

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250030-031

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Matte Black

Fan - Blade Pitch

14 °

Fan - Dual mount

No

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type Basic

Indoor/Outdoor

Lifestyle

  • Modern
  • Urban Industrial

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

Switch Type

Push button

Type

Propeller

UPC

785247240791

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

96 in x 96 in x 15.44 in

Fan - Recommended room size

401 ft²

Height

15.44 in

Length

96 in

Note Weight of fixture exceeds NEC limits

No

Weight

31.97 lb

Width

96 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

344 CFM/WATT

EPACTenergy consumption watts

49 W

JA8

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93114652

Media

Videos

play
RH787T Remote Pairing
play
P250030-031matte-black
play
PROG_P250030-031matte-black_video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model