PROGRESS LIGHTING
Image of P3169-09 Indulge Collection 15" Two-Light Brushed Nickel Semi-Flush Mount Light
Image of P3169-09 Indulge Collection 15" Two-Light Brushed Nickel Semi-Flush Mount Light
Image of P3169-09 Indulge Collection 15" Two-Light Brushed Nickel Semi-Flush Mount Light
Image of P3169-09 Indulge Collection 15" Two-Light Brushed Nickel Semi-Flush Mount Light
Discontinued

Indulge Collection 15" Two-Light Brushed Nickel Semi-Flush Mount Light

Brand: Progress Lighting

Catalog ID: P3169-09

Collection name: Indulge

Product details

General

Can be mounted up or down

No

Catalog Number

P3169-09

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Fan - Dual mount

No

Finish Name

Brushed Nickel

Finish Type

Painted

Fixture Type

Semi-Flush

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transcend

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Contemporary/Soft

UPC

785247198344

Warranty Length

1 year warranty

Dimensions

Dimensions

15 in x 15 in x 11.25 in

Height

11.25 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.3975 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93047110

Resources and downloads