PROGRESS LIGHTING
Image of P250107-009-30 Insigna Collection 60-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Matte Black Blades
Image of P250107-009-30 Insigna Collection 60-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Matte Black Blades
play
play
+19
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Insigna Collection 60-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Matte Black Blades

$963.71 USD

Brand: Progress Lighting

Catalog ID: P250107-009-30

Collection name: Insigna

Enhance your indoor living space with the 60-inch, 3-Blade Insigna LED Ceiling Fan, a harmonious symphony of design and innovation. Its unique swoop-style ABS blades attached to a luxe metallic housing offer a fusion of contemporary aesthetics and innovative engineering. Coated in a subtle Brushed Nickel finish with Matte Black Blades this sleek fan effortlessly creates a breathtaking visual impact. LED light kit is included and pairs well with the whisper-quiet DC motor that creates cooling breezes. Control the fan with the included, full-function remote.

  • The fan's harmonious design offers a contemporary, stylish accent to living rooms, bedrooms and bonus rooms
  • The contemporary, elegant style of the ceiling fan complements modern interiors with a graceful visual impact
  • Finished in brushed nickel with matte black blades
  • The fan's unique ABS blades attached to a luxe metallic housing offer a fusion of contemporary aesthetics and innovative design
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 60-in Diameter x 14.75-in Height
  • For ideal illumination, an integrated LED source is included (20w max/1865 lumens per watt/120v/3000K). Dimmable.
  • Certifications: cULus Dry location listed, for indoor use only
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250107-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod/Remote control/

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

Under Review

Fan - Blade finish

Matte Black

Fan - Blade Pitch

90

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Standard

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Contemporary

LM-79 Descriptor

Source

LM-79 Lumens

1865 lm

LM-79 Lumens per Watt

93 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Yes

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Bonus Room

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Module

Socket type material

Plastic

Switch Type

Push button

Type

Ceiling Fan

UPC

785247256976

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

62 in x 62 in x 14.75 in

Fan - Recommended room size

499 ft²

Height

14.75 in

Length

62 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.41 lb

Width

62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.46 A

Frequency Rating

60 Hz

Lamp Wattage

20 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

214 CFM/WATT

EPACTenergy consumption watts

21 W

JA8

2022

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166070

Media

Videos

play
play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS