PROGRESS LIGHTING
Image of P4635-20 Inspire Collection Five-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light
Image of P4635-20 Inspire Collection Five-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4635-20 Inspire Collection Five-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light
+5
Image of P4635-20 Inspire Collection Five-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light

Inspire Collection Five-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light

$263.23 USD
OR

Brand: Progress Lighting

Catalog ID: P4635-20

Collection name: Inspire

Product details

General

Can be mounted up or down

No

Catalog Number

P4635-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Off-white

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Transitional

Type

Chandelier

UPC

785247167036

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.8125 in x 22.8125 in x 20 in

Gross Weight with Packaging

14 lb

Height

20 in

Length

22.8125 in

Length - Installed

94.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

14 lb

Width

22.8125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL/CUL

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

93037053

Media

Videos

play
Progress Lighting - Chandelier Heights