PROGRESS LIGHTING
Image of P3696-0930K9 Inspire Collection One-Light 13" LED Flush Mount

Inspire Collection One-Light 13" LED Flush Mount

$117.48 USD
OR

Brand: Progress Lighting

Catalog ID: P3696-0930K9

Collection name: Inspire LED

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. The one-light Brushed Nickel LED flush mount Inspire features an etched glass diffuser with an off-white linen shade.

  • This flush mount light fixture from the Inspire Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Fits seamlessly within Modern, Traditional and Farmhouse interiors
  • Off-white linen shade adds extra texture that complements the simple design of the fixture.
  • Etched glass diffuser provides softened illumination
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,452 lumens 83 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3696-0930K9

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Off-white

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • Modern
  • Traditional
  • Transitional

Light Source

LED

LM-79 Lumens

900 lm

LM-79 Lumens per Watt

51.7 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.2

Starting Temperature - Minimum

-30 °C

Style

Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247209354

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 6 in

Height

6 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.59 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

51.7 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93073542