PROGRESS LIGHTING
Image of P3799-09 Inspire Collection One-Light Large Foyer Pendant
Image of P3799-09 Inspire Collection One-Light Large Foyer Pendant
Image of P3799-09 Inspire Collection One-Light Large Foyer Pendant
Image of P3799-09 Inspire Collection One-Light Large Foyer Pendant
+2
Image of P3799-09 Inspire Collection One-Light Large Foyer Pendant

Inspire Collection One-Light Large Foyer Pendant

$221.32 USD
OR

Brand: Progress Lighting

Catalog ID: P3799-09

Collection name: Inspire

Product details

General

Can be mounted up or down

No

Catalog Number

P3799-09

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Off-white

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Pendant

UPC

785247170258

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.75 in x 14.75 in x 20.25 in

Gross Weight with Packaging

11 lb

Height

20.25 in

Length

14.75 in

Length - Installed

95.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11 lb

Width

14.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

27

Resources

Instruction Sheet Number

93042212