PROGRESS LIGHTING
Image of P710071-159-30 Inspire LED Collection LED Wall Sconce

Inspire LED Collection LED Wall Sconce

$106.26 USD
OR

Brand: Progress Lighting

Catalog ID: P710071-159-30

Collection name: Inspire LED

A curved, Off-White Linen shade gracefully encloses the cutting-edge light source in the Inspire LED one-light wall sconce. Exude a soft glow in any transitional interior by installing this fixture in any space where additional lighting is desired.

  • Perfect for illuminating any way space where soft light is desired
  • Curved, textured shade is ideal for transitional interiors
  • One-light wall sconce with Off White Linen shade
  • Curved form gives a sleek and minimalist silhouette
  • Measures 6-1/4 in wide X 9 in height, Extends 3-1/8 in
  • Uses one 9-watt LED module, 3000K, 90CRI, 624 source lumens (source)
  • ADA compliant
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • WARRANTY: Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710071-159-30

Category General

Sconces

Color

Off White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Off White Linen

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Off-White Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

-30°C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

30 °C

Style

Transitional

Type

Flush-Mount

UPC

785247233281

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.25 in x 3.875 in x 9 in

Height

9 in

Height to Center

4.5 in

Length

6.25 in

Weight

1.06 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

128

Resources

Instruction Sheet Number

93101706