PROGRESS LIGHTING
Image of P800021-028-30 Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim
Image of P800021-028-30 Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim
Image of P800021-028-30 Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim
Image of P800021-028-30 Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim
+4
Image of P800021-028-30 Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim

Intrinsic Collection 5" - 6" 1000 lumen LED Recessed Trim

$61.60 USD
OR

Brand: Progress Lighting

Catalog ID: P800021-028-30

Collection name: Intrinsic

Achieve your design vision with our Intrinsic High Lumen LED. The simple, classic design and 5 - 6 in. adjustability of this light fixture can easily be installed into a variety of style applications in both residential and light commercial settings. The smooth trim ring surrounds an integrated LED 1000 lumen light fixture ready to emit bright light wherever it calls home in your design plan.

  • The Intrinsic high lumen recessed LED trim offers bright light ideal for living rooms, bathrooms, bedrooms, bonus rooms and great rooms
  • Clean, elevated design is perfect for contemporary, modern, traditional, and transitional style settings
  • The smooth trim ring is surrounds an integrated LED light fixture with high, 1356 lumen output ideal for areas where more light is needed.
  • 13W integrated LED light source provides clean, bright light 90 CRI, 3000K. Flicker free dimming 10%-100%
  • The trim can be easily adjusted to fit 5” and 6” housings for a universal fit.
  • Ideal for commercial or residential settings that are high task areas or have taller ceilings.
  • The simple, classic design of this light fixture can easily be installed into a variety of style applications in both residential and light commercial settings.
  • Measures 3.4 in. height x 7.5 in. diameter
  • Certifications: cCSAus Wet Location is suitable for any environment
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P800021-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Construction Material -Secondary

Polycarbonate

Construction Material -Secondary part

Enclosure

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Satin White

Finish Type

Powder Coat

Fire Resistance

No

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Utilitarian

LM-79 Lumens

1356 lm

LM-79 Lumens per Watt

107 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bathroom
  • Bedroom
  • Bonus Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket Type

Socket

Socket type material

Plastic

Sub Brand

Progress LED

Type

Baffle

UPC

785247262120

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.4375 in x 7.4375 in x 3.4 in

Height

3.4 in

Length

7.4375 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.8 lb

Width

7.4375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.108 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

13 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156909

Resources and downloads