PROGRESS LIGHTING
PROG_P800019_028-CS_hero_PRODIMAGE
PROG_P800019_028-CS_hero_PRODIMAGE
PROG_P800019-028-CS_adjustable1_PRODIMAGE
PROG_CCT-Graphic_Intrinsic-Recessed_CCT
+1
PROG_P800019-028-CS_ICON

Intrinsic Collection 5"/6" 5-CCT LED Baffle Trim for Recessed Housings

$66.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P800019-028-CS

Collection name:

Intrinsic

Elevate any room's design with the Intrinsic Collection 1-Light Satin White Modern Recessed LED Baffle Downlight. The baffle trim ring is coated in a crisp satin white finish. The baffle design helps reduce glare. The integrated LED emits general ambient lighting. The non-metallic construction is a dead front design that will not corrode. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent.

  • Intrinsic Recessed LED 8w Baffle Trim for 5/6 inch Housings with 770 lumens, Color Temperature Selectable
  • Application: Elevate any room's design with the Intrinsic Collection 1-Light Satin White Modern Recessed LED Baffle Downlight ideal for any bathroom, bedroom, bonus room, bar, great room, kitchen, living room, work area, utility, or storeroom.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: The baffle trim ring is coated in a crisp satin white finish
  • helps reduce glare.
  • Materials: Constructed from polycarbonate to ensure a long product lifespan
  • non-metallic construction is a dead front design that will not corrode.
  • Glass/Shades: The integrated LED emits general ambient lighting
  • the 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent.
  • Bulbs: For ideal illumination, 1 integrated LED is included (8w)
  • 2700K/3000K/3500K/4000K/5000K
  • 90CRI
  • 771 delivered lumens
  • dimmable.
  • Dimensions: Measures 7-3/8-inch diameter by 3-7/16-inch height.
  • Certifications: cCSAus wet location listed, ENERGY STAR qualified, meets California Title 24 JA8-2016.
  • Pairs With: Use with P851-ICAT, P1851-ICAT, P1841-ICAT, P87-AT, P187-ATQC, P187-TG, P86-TG, P186-TG, P821-FB, P871-LED-001, and P1871-LED-001 Progress Lighting Housings.

Product details

General

Aperture

5.16 in

Can be mounted up or down

No

Catalog Number

P800019-028-CS

Ceiling opening - Recessed

4.54 in

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

771 lm

LM-79 Lumens per Watt

97 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

N/A

Mounting Type

Ceiling In Recessed Housing

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Bar
  • Great Room
  • Kitchen
  • Living Room
  • Work Areas
  • Utility
  • Store Rooms

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Trim Type

Baffle

UPC

785247249275

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.4 in x 7.4 in x 3.44 in

Height

3.44 in

Length

7.4 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.79 lb

Width

7.4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.07 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

8 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

160

Resources

Instruction Sheet Number

93133970