PROGRESS LIGHTING
Image of P810029-020-30 Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball
Image of P810029-020-30 Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball
Image of P810029-020-30 Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball
Image of P810029-020-30 Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball
+9
Image of P810029-020-30 Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball

Intrinsic Collection 7” Antique Bronze Flush Mount LED Adjustable Eyeball

$48.40 USD
OR

Brand: Progress Lighting

Catalog ID: P810029-020-30

Collection name: Intrinsic

Elevate any room's design with the Intrinsic Collection 1-Light Antique Bronze Modern LED Surface Mount Eyeball Downlight. Clean profile is coated in a handsome antique bronze finish. The light can be adjusted to offer standard downlight, accent light, wall washer, or sloped ceiling light. An integrated ceiling pitch indicator makes adjusting the light to match the ceiling pitch easy.

  • Illumination: The light can be adjusted to offer standard downlight, accent light, wall washer, or sloped ceiling light
  • An integrated ceiling pitch indicator makes adjusting the light to match the ceiling pitch easy.
  • Application: Elevate any room's design with the Intrinsic Collection 1-Light Antique Bronze Modern LED Surface Mount Eyeball Downlight ideal for any bathroom, bedroom, bonus room, bar, great room, kitchen, living room, work area, utility, or storeroom
  • suitable for residential and commercial applications.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: Clean profile is coated in a handsome antique bronze finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan
  • installation to a standard height junction box is made easy with the intuitive snap spring design.
  • 15.8w dimmable LED is included, 3000K, 90CRI with 1000 delivered lumens.
  • Dimensions: Measures 7-1/4-inch diameter by 1-1/2-inch height.
  • Certifications: cCSAus damp location listed, ENERGY STAR qualified, meets California Title 24 JA8-2016.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P810029-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

950 lm

LM-79 Lumens per Watt

61 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Bar
  • Great Room
  • Kitchen
  • Living Room
  • Work Areas
  • Utility
  • Store Rooms

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247249251

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 1.546 in

Height

1.546 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.57 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.14 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

15.5 W

Lumens Per Watt

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

6

Pallet Quantity

480

Resources

Instruction Sheet Number

93133699