PROGRESS LIGHTING
Image of P500369-31M-30 Inverse LED Collection Modern Matte Black Pendant
Image of P500369-31M-30 Inverse LED Collection Modern Matte Black Pendant
Image of P500369-31M-30 Inverse LED Collection Modern Matte Black Pendant
Image of P500369-31M-30 Inverse LED Collection Modern Matte Black Pendant
+6
Image of P500369-31M-30 Inverse LED Collection Modern Matte Black Pendant

Inverse LED Collection Modern Matte Black Pendant

$376.64 USD
OR

Brand: Progress Lighting

Catalog ID: P500369-31M-30

Collection name: Inverse LED

Product details

General

Can be mounted up or down

No

Catalog Number

P500369-31M-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

LM-79 Lumens

1641 lm

LM-79 Lumens per Watt

60 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247262328

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 2.4 in

Height

2.4 in

Length

20 in

Length - Installed

100 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cables

Weight

4.18 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.22 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

27 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93157100