PROGRESS LIGHTING
Image of P400041-104 Ion Collection Sixteen-Light Polished Nickel Mid-Century Modern Chandelier Light
Image of P400041-104 Ion Collection Sixteen-Light Polished Nickel Mid-Century Modern Chandelier Light
play
Progress Lighting - Chandelier Heights
play
Ion Polished Nickel finish
+6
Image of P400041-104 Ion Collection Sixteen-Light Polished Nickel Mid-Century Modern Chandelier Light

Ion Collection Sixteen-Light Polished Nickel Mid-Century Modern Chandelier Light

$589.05 USD
OR

Brand: Progress Lighting

Catalog ID: P400041-104

Collection name: Ion

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400041-104

Category General

Chandeliers

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

16

Number of Lamps Total

16

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

Mid-Century Modern

Type

Chandelier

UPC

785247208098

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24.167 in x 24.167 in x 25.5 in

Height

25.5 in

Length

24.167 in

Length - Installed

79.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

5.68 lb

Width

24.167 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

25 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93073307

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Ion Polished Nickel finish