PROGRESS LIGHTING
Black one-light hanging lantern with clear and etched white glass shade.
Black one-light hanging lantern with clear and etched white glass shade.
Image of P550054-031 Irondale Collection Black One-Light Hanging Lantern
Image of P550054-031 Irondale Collection Black One-Light Hanging Lantern

Irondale Collection Black One-Light Hanging Lantern

$290.51 USD
OR

Brand: Progress Lighting

Catalog ID: P550054-031

Collection name: Irondale

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550054-031

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239061

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 18.5 in

Height

18.5 in

Length

9.5 in

Length - Installed

93 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.55 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

26

Resources

Instruction Sheet Number

93104784