PROGRESS LIGHTING
Black one-light medium wall lantern clear and etched white glass shade.
Black one-light medium wall lantern clear and etched white glass shade.
Image of P560149-031 Irondale Collection Black One-Light Medium Wall Lantern
Image of P560149-031 Irondale Collection Black One-Light Medium Wall Lantern

Irondale Collection Black One-Light Medium Wall Lantern

$222.53 USD
OR

Brand: Progress Lighting

Catalog ID: P560149-031

Collection name: Irondale

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560149-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239047

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.87 in x 8.5 in x 15.5 in

Height

15.5 in

Height to Center

13 in

Length

7.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.71 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93104782