PROGRESS LIGHTING
Oil rubbed bronze one-light post lantern with etched glass shade.
Oil rubbed bronze one-light post lantern with etched glass shade.
Image of P540017-108 Janssen Collection Oil Rubbed Bronze One-Light Post Lantern
Image of P540017-108 Janssen Collection Oil Rubbed Bronze One-Light Post Lantern
+4
Image of P540017-108 Janssen Collection Oil Rubbed Bronze One-Light Post Lantern

Janssen Collection Oil Rubbed Bronze One-Light Post Lantern

$192.28 USD
OR

Brand: Progress Lighting

Catalog ID: P540017-108

Collection name: Janssen

Create a home full of modern elegance with this contemporary post lantern. A sleek elongated frame with a rectangular form manifests an architectural design intended to add a modern glow while commanding visual interest. The light fixture features a gorgeous etched glass diffuser ready to emit a beautiful glow.

  • The light fixture features a gorgeous etched glass diffuser ready to emit a beautiful glow.
  • A sleek elongated frame with a rectangular form manifests an architectural design intended to add a modern glow while commanding visual interest.
  • Create a home full of modern elegance with this contemporary post lantern.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for modern or contemporary styles.
  • Measures 7-1/2-inch width by 20-5/8-inch height.
  • Post mounted, fits standard 3” post (sold separately)
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P540017-108

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247235032

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 20.625 in

Height

20.625 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.91 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93094619