PROGRESS LIGHTING
Image of P2000-09 Joy Collection One-Light Bath & Vanity
Image of P2000-09 Joy Collection One-Light Bath & Vanity
Image of P2000-09 Joy Collection One-Light Bath & Vanity
Image of P2000-09 Joy Collection One-Light Bath & Vanity
+9
Image of P2000-09 Joy Collection One-Light Bath & Vanity

Joy Collection One-Light Bath & Vanity

$78.65 USD
OR

Brand: Progress Lighting

Catalog ID: P2000-09

Collection name: Joy

Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Brushed Nickel finish. One white etched glass complete the look and allows you to coordinate well with other fixtures from this collection. Bring joy into your heart and into your home with this wonderful one-light bath fixture.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Joy Collection
  • Perfect for new traditional and transitional style settings
  • Arcing forms of brushed nickel metal support etched white fluted glass shades for a soft glow of light
  • Mount the light fixture facing up or down
  • Measures 6-inch width by 9.5-inch height by 7-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2000-09

Category General

Wall Brackets

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Bath Sconce

UPC

785247165995

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 7 in x 9.5 in

Gross Weight with Packaging

1 lb

Height

9.5 in

Height to Center

6 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

90

Resources

Instruction Sheet Number

93035294