PROGRESS LIGHTING
Image of P3891-20 Keats Collection Four-Light Foyer Chandelier
Image of P3891-20 Keats Collection Four-Light Foyer Chandelier
Image of P3891-20 Keats Collection Four-Light Foyer Chandelier
Image of P3891-20 Keats Collection Four-Light Foyer Chandelier
+2
Image of P3891-20 Keats Collection Four-Light Foyer Chandelier
Discontinued

Keats Collection Four-Light Foyer Chandelier

$333.96 USD

Brand: Progress Lighting

Catalog ID: P3891-20

Collection name: Keats

Four-light foyer with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Antique Bronze finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P3891-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • New Traditional

Type

Pendant

UPC

785247198818

Warranty Length

1 year warranty

Dimensions

Dimensions

21 in x 21 in x 32.25 in

Gross Weight with Packaging

10.38 lb

Height

32.25 in

Length

21 in

Length - Installed

107.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

16.17 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93063414