PROGRESS LIGHTING
Image of P550133-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light
Image of P550133-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light
Image of P550133-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light
Image of P550133-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light
+6
Image of P550133-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light

Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Flush Mount Light

$154.00 USD

Brand: Progress Lighting

Catalog ID: P550133-31M

Collection name: Keegan

Redefine modern coastal style with the Keegan Collection, whose breezy silhouette takes a cue from a lighthouse. A ribbed clear glass, Fresnel-style shade is nestled within a protective wire frame finished in crisp matte black, creating a beacon in the night.Its nautical style is ideal for indoor or outdoor use in coastal and urban industrial patios, porches, laundry and mud rooms, hallways and foyers and other areas where a unique ceiling mount light is desired.It is cULus damp location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Keegan Collection has a breezy silhouette that takes a cue from a lighthouse, making it ideal for outdoor patios and porches and indoor rooms where a unique flush mount is desired.
  • Nautical style fits wonderfully in coastal and urban industrial settings.
  • A wire cage frame finished in crisp matte black surrounds the light source
  • A ribbed clear glass, Fresnel-style shade delivers bright illumination
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 9.75-in. diameter by 8.65-in. height
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550133-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Ceiling Mount

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch
  • Patio

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254958

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.75 in x 9.75 in x 8.65 in

Height

8.65 in

Length

9.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.31 lb

Width

9.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162085