PROGRESS LIGHTING
Image of P710045-009 Kempsey Collection One-Light Swing Arm Wall Bracket

Kempsey Collection One-Light Swing Arm Wall Bracket

$206.80 USD
OR

Brand: Progress Lighting

Catalog ID: P710045-009

Collection name: Kempsey

Kick back and relax within the pages of your favorite novel under the glow of the Kempsey one-light wall bracket. A smooth, arced arm extends from a rectangular backplate to hold the small, curved bar that supports a clean, Summer Linen shade. With an alluring Brushed Nickel finish, the fixture blends well with transitional and farmhouse interiors where it can provide focused task light while mounted to a wall in a bedroom, office, den, or living room.

  • Excellent for mounting on walls in a bedroom, office, den, living room, or wherever focused light is desired for tasks or reading
  • Updated, classic styling is ideal for transitional and farmhouse interiors
  • A modern, wall bracket featuring a sleek, curved arm holding the textured shade
  • Multi-directional arm allows the entire fixture to rotate from side to side
  • On/off rotary switch on backplate
  • Finished in quietly reflective Brushed Nickel with a crisp, Summer Linen shade
  • Textured linen shade glows from the inside out
  • Uses one 75-watt max medium base bulb, or the LED equivalent, that is sold separately
  • Measures 12 in diameter X 19-3/4 in height, Extends from the wall 23-5/8 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710045-009

Category General

Sconces

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Transitional

Switch Type

On/Off

Type

Adjustable Swing Armed Fabric Shade

UPC

785247233496

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 23.625 in x 19.75 in

Height

19.75 in

Height to Center

7.5 in

Length

12 in

Weight

5.21 lb

Width

23.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93092418