PROGRESS LIGHTING
Image of P250070-31M Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Rustic Charcoal/Matte Black
Image of P250070-31M Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Rustic Charcoal/Matte Black
play
play
+12
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Rustic Charcoal/Matte Black

$521.84 USD

Brand: Progress Lighting

Catalog ID: P250070-31M

Collection name: Kennedale

Kennedale is the perfect ceiling fan for cooling large spaces inside or out. Classically-styled with UV-protected, faux wood-finished reversible blades, Kennedale offers a substantial look for traditional and transitional style settings with an open floor plan or large porch. The 72-inch damp-rated DC motor fan includes a six-speed full-function handheld remote. Compatible with a universal light kit.

  • Ideal for a great room or porch
  • Perfect for transitional and traditional style settings
  • 5 reversible plywood UV-protected blades coated in a rustic charcoal or matte black finish with powder coat matte black accents
  • Compatible with a universal light kit (not included)
  • Includes a 6-speed full-function handheld remote control with light control capabilities
  • Energy-efficient DC motor
  • Measures 72-inch diameter by 18-inch height
  • Includes one 6-inch down rod to adjust for a variety of ceiling heights
  • Certifications/Ratings: ETLus, Damp Location Listed, Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250070-31M

Color

Black

Color Generic

Black

Compatibility

Remote Control

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

  • Rustic Charcoal
  • Matte Black

Fan - Blade Pitch

12 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Porch

Service Life

On Website=Yes

Switch Type

Push button

Type

Basic

UPC

785247248810

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

72 in x 72 in x 18 in

Fan - Recommended room size

401 ft²

Height

18 in

Length

72 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.15 lb

Width

72 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.54 A

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

ETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

293 CFM/WATT

EPACTenergy consumption watts

29 W

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93140254

Media

Videos

play
P250070-31Mrustic-charcoal IMG_2611
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS