PROGRESS LIGHTING
Image of P550022-129 Laine Collection Outdoor Hanging Lantern
Image of P550022-129 Laine Collection Outdoor Hanging Lantern
Image of P550022-129 Laine Collection Outdoor Hanging Lantern
Image of P550022-129 Laine Collection Outdoor Hanging Lantern
+2
Image of P550022-129 Laine Collection Outdoor Hanging Lantern
Discontinued

Laine Collection Outdoor Hanging Lantern

$206.14 USD

Brand: Progress Lighting

Catalog ID: P550022-129

Collection name: Laine

Laine features a cylindrical frame accented with clear glass and metallic elements. Traditional Architectural Bronze profile is paired with vintage gold accents. One-light hanging lantern offers an industrial-inspired appeal.

Product details

General

Can be mounted up or down

No

Catalog Number

P550022-129

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse

UPC

785247217267

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.75 in x 9.75 in x 15.875 in

Height

15.875 in

Length

9.75 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.26 lb

Width

9.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93083725