PROGRESS LIGHTING
Image of P500071-020 Laird Collection Inverted Pendant
Image of P500071-020 Laird Collection Inverted Pendant
Image of P500071-020 Laird Collection Inverted Pendant
Image of P500071-020 Laird Collection Inverted Pendant
+1
Image of P500071-020 Laird Collection Inverted Pendant

Laird Collection Inverted Pendant

$230.34 USD
OR

Brand: Progress Lighting

Catalog ID: P500071-020

Collection name: Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Inverted Pendant in an Antique Bronze finish.

  • The Laird collection provides a contemporary complement to casual interiors popular in today's homes
  • Three light inverted pendant
  • Etched glass shade add distinction and provide pleasing illumination to any room
  • Features Antique Bronze finish
  • Uses three 100-watt max. medium base bulbs (sold separately)
  • Scrolling arms create an airy effect
  • Ideal for transitional design styles
  • Shop the complete Laird collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P500071-020

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

Transitional

Type

Inverted Pendant

UPC

785247215874

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17 in x 17 in x 20.75 in

Height

20.75 in

Length

17 in

Length - Installed

87.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.38 lb

Width

17 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93084513