PROGRESS LIGHTING
Image of P2562-80 Lakehurst Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan
Image of P2562-80 Lakehurst Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+11
Image of P2562-80 Lakehurst Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan

Lakehurst Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan

$385.00 USD
OR

Brand: Progress Lighting

Catalog ID: P2562-80

Collection name: Lakehurst

Product details

General

Can be mounted up or down

No

Catalog Number

P2562-80

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Fob finsh

Walnut

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Non Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • New Traditional
  • Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Style

New Traditional

Switch Type

Pullchain

Type

Standard

UPC

785247221608

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 15.75 in

Fan - Recommended room size

401 ft²

Height

15.75 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

19.66 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

91

EPACTenergy consumption watts

71

Industry Standard(s)

Title 20

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93089931

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS