PROGRESS LIGHTING
Image of P500436-009 Latham Collection One-Light Brushed Nickel Contemporary Pendant
Image of P500436-009 Latham Collection One-Light Brushed Nickel Contemporary Pendant
Image of P500436-009 Latham Collection One-Light Brushed Nickel Contemporary Pendant
Image of P500436-009 Latham Collection One-Light Brushed Nickel Contemporary Pendant
+10
Image of P500436-009 Latham Collection One-Light Brushed Nickel Contemporary Pendant

Latham Collection One-Light Brushed Nickel Contemporary Pendant

$330.00 USD

Brand: Progress Lighting

Catalog ID: P500436-009

Collection name: Latham

Charmingly distinctive, the Latham Collection glows from within. The Pendant Light is composed of a geometric framework finished in Brushed Nickel that features an artful array of handmade white art glass. Inspired as a modern expression of an origami lantern, the light delivers striking illumination to spaces below.

  • The light's unique framework is ideal for Timeless Modern and Contemporary settings.
  • Creates a distinct, artful look in in kitchens, breakfast nooks, and bonus rooms
  • Its geometrical frame is finished in subtle brushed nickel
  • Banded panels surround white art glass for focused illumination
  • Alluring lines provide a modern organic statement in contemporary rooms
  • Measures 14-in. diameter by 19.75-in. height
  • Uses (1) 100-watt medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500436-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Glass

White Art Glass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bonus Room

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Lantern

UPC

785247269402

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 19.75 in

Height

19.75 in

Length

14 in

Length - Installed

76.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

9.92 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165757