PROGRESS LIGHTING
Image of P350263-204 Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount
Image of P350263-204 Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount
Image of P350263-204 Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount
Image of P350263-204 Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount
+6
Image of P350263-204 Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount

Laurel Collection 28 in. Six-Light Gold Ombre Transitional Flush Mount

$528.00 USD

Brand: Progress Lighting

Catalog ID: P350263-204

Collection name: Laurel

The Laurel Collection seamlessly blends natural beauty with elegant design. Handcrafted, gently curving leaves are finished in a richly blended patina that adds a touch of timeless sophistication.This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Natural, whimsical leaves and sophisticated lines fits beautifully in transitional, luxe, and modern organic rooms
  • Offers sophistication and timeless elegance in halls, foyers, bedrooms, and living rooms
  • The light's gently curving leaves are finished in gold ombre
  • The light's simple beauty allows ambient light to shine softly through the silhouette of its leaves
  • Hand painted leaves provide an elegant accent in transitional rooms
  • Measures 28-in. diameter by 14.5-in. height
  • Uses (6) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350263-204

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Gold Ombre

Finish Type

Hand Painted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Transitional
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Semi-Flush

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268887

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 14.5 in

Height

14.5 in

Length

28 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.72 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165810