PROGRESS LIGHTING
Image of P400360-176 Laurel Collection Eight-Light Gilded Silver Transitional Chandelier
Image of P400360-176 Laurel Collection Eight-Light Gilded Silver Transitional Chandelier
Image of P400360-176 Laurel Collection Eight-Light Gilded Silver Transitional Chandelier
Image of P400360-176 Laurel Collection Eight-Light Gilded Silver Transitional Chandelier
+7
Image of P400360-176 Laurel Collection Eight-Light Gilded Silver Transitional Chandelier

Laurel Collection Eight-Light Gilded Silver Transitional Chandelier

$880.00 USD

Brand: Progress Lighting

Catalog ID: P400360-176

Collection name: Laurel

The Laurel Collection seamlessly blends natural beauty with elegant design. Handcrafted, gently curving leaves are finished in a richly blended patina that adds a touch of timeless sophistication.This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Natural, whimsical leaves and sophisticated lines fits beautifully in transitional, luxe, and modern organic rooms
  • Offers sophistication and timeless elegance in dining rooms, great rooms, and bedrooms
  • The light's gently curving leaves are finished in gilded silver
  • The light's simple beauty allows ambient light to shine softly through the silhouette of its leaves
  • Hand painted leaves provide an elegant accent in transitional rooms
  • Measures 38-in. diameter by 30-in. height
  • Uses (8) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400360-176

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Gilded Silver

Finish Type

Hand Painted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Transitional
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

8

Number of Lamps Total

8

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Empire

UPC

785247269099

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 38 in x 30 in

Height

30 in

Length

38 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

14.33 lb

Width

38 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165808