PROGRESS LIGHTING
Image of P500029-009 Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light
Image of P500029-009 Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light
Image of P500029-009 Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light
Image of P500029-009 Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light
+5
Image of P500029-009 Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light

Leap Collection One-Light Brushed Nickel Etched Glass Modern Pendant Light

$63.03 USD
OR

Brand: Progress Lighting

Catalog ID: P500029-009

Collection name: Leap

The Leap collection features etched glass shades that are slightly larger in scale to complement contemporary design trends. This one-light mini-pendant is finished in Brushed Nickel.

  • Brushed Nickel finish.
  • Sweeping arcs frame tapered etched shades.
  • Glass shades large in scale.
  • Contemporary design.
  • Includes one 6", four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P500029-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Mini-Pendant

UPC

785247207831

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 6.5 in

Height

6.5 in

Length

5 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.22 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

114

Resources

Instruction Sheet Number

93072679