PROGRESS LIGHTING
Image of P550037-030-30 Leawood Collection LED One-Light Hanging Lantern
Image of P550037-030-30 Leawood Collection LED One-Light Hanging Lantern
Image of P550037-030-30 Leawood Collection LED One-Light Hanging Lantern
Image of P550037-030-30 Leawood Collection LED One-Light Hanging Lantern
+2
Image of P550037-030-30 Leawood Collection LED One-Light Hanging Lantern
Discontinued

Leawood Collection LED One-Light Hanging Lantern

$296.01 USD
OR

Brand: Progress Lighting

Catalog ID: P550037-030-30

Collection name: Leawood LED

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550037-030-30

Category General

Hanging

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247226344

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 19.375 in

Height

19.375 in

Length

10 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.16 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93092906