Image of P560104-031-30 Leawood Collection LED One-Light Small Wall Lantern
Image of P560104-031-30 Leawood Collection LED One-Light Small Wall Lantern
Image of P560104-031-30 Leawood Collection LED One-Light Small Wall Lantern
Image of P560104-031-30 Leawood Collection LED One-Light Small Wall Lantern
+8
Image of P560104-031-30 Leawood Collection LED One-Light Small Wall Lantern
Discontinued

Leawood Collection LED One-Light Small Wall Lantern

$211.31 USD
OR

Brand: Progress Lighting

Catalog ID: P560104-031-30

Collection name: Leawood LED

The Leawood LED Collection small wall lantern provides delicate scrollwork with dramatic shadow patterns in a modern form. Intricate die cast aluminum construction in classic Black finish. A taller design accommodates the larger scale commonly seen in today’s modern and traditional architecture.

  • Intricate die cast aluminum construction
  • Delicate scrollwork with dramatic patterns in a taller design
  • The medium wall lantern can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • LED module hidden inside fixture so no visible light source seen
  • Leawood’s design and construction is a good fit for Traditional, Mediterranean and transitional homes
  • Sturdy Black finish
  • Measures 8in diameter x 13-5/8in ht.
  • 9w LED module, 624 lumens 66 lumens/watt (source), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560104-031-30

Category General

Wall

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Modern Mountain
  • Transitional

LM-79 Lumens

409 lm

LM-79 Lumens per Watt

43.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247226405

Warranty Length

5-year Limited Warranty

Dimensions

Depth

9.5 in

Dimensions

8 in x 9.5 in x 13.625 in

Height

13.625 in

Height to Center

4.625 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.49 lb

Width

9.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

43.9 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93092905