Can be mounted up or down
No
Catalog Number
PECUE-UG-30-RC
Color
White
Color Generic
White
Construction Material - Main
Thermoplastic
Convertible fixture includes both mounts
No
Emergency Illumination Time
90 min
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Exit Emergency
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lumens
101 lm
Mount location
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
30 °C
Power Source
Hardwired
Power Source Required?
Yes
Product Category
Exit,Emergency
Room Type
Emergency
Service Life
On Website=Yes
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
UPC
785247199105
Warranty Length
2 year full warranty
Depth
4.3 in
Dimensions
4.3 in x 18 in x 8.2 in
Height
8.2 in
Length
4.3 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.5 lb
Width
18 in
Width Diameter Descriptor
W.
Lamp Wattage
3.2 W
Voltage Rating
Dual-voltage 120 or 277 VAC
Americans with Disabilities Act
No
Certified Listed
UL924
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
UL 924
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 24
No
Carton Quantity
6
Pallet Quantity
140
Instruction Sheet Number
93066294