PROGRESS LIGHTING
Image of PCIBP-22-LS-CS LED Commercial Backlit Lay-in Panel - PCIBP-22
Image of PCIBP-22-LS-CS LED Commercial Backlit Lay-in Panel - PCIBP-22
Image of PCIBP-22-LS-CS LED Commercial Backlit Lay-in Panel - PCIBP-22
Image of PCIBP-22-LS-CS LED Commercial Backlit Lay-in Panel - PCIBP-22
+5
Image of PCIBP-22-LS-CS LED Commercial Backlit Lay-in Panel - PCIBP-22

LED Commercial Backlit Lay-in Panel - PCIBP-22

$165.00 USD

Brand: Progress Lighting

Catalog ID: PCIBP-22-LS-CS

Collection name: Multifamily/Commercial

The PCIBP-22 Series offers a 32W 2x2 LED backlit illuminated panel consisting of an aluminum frame and steel housing backplate. PBIBP-22 offers easy installation for both new construction and retrofit.

  • High efficiency backlit illumination provides uniform illumination without pixilation
  • Matte white aluminum frame with steel housing backplate, standard with EQ clips
  • Lensing made of PMMA material for optimal distribution and long life
  • Available as 32W providing up to 4290 lumens
  • Backup EM option available
  • Ideal for multi-family, hospitality, residential and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 2,730 to 4,290 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for damp locations
  • Max ambient temperature rating 40°C

Product details

General

Can be mounted up or down

No

Catalog Number

PCIBP-22-LS-CS

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

White

Finish Type

Powder Coat

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 2802 lm
  • 3810 lm
  • 4290 lm

LM-79 Lumens per Watt

  • 145 Lum/Watt
  • 142 Lum/Watt
  • 135 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Ceiling joists, or in suspended ceilings

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Indoor
  • Grid Ceiling
  • Office
  • Basement
  • Common
  • Work Areas

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-20 °C

Sub Brand

Progress LED

UPC

785247257409

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

23.7 in x 23.7 in x 1.5 in

Height

1.5 in

Length

23.7 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.4 lb

Width

23.7 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

0.27/0.12 A

Frequency Rating

50/60 Hz

Input Voltage

120-277 VAC

Lamp Wattage

32 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

2

Resources

Instruction Sheet Number

93166241