PROGRESS LIGHTING
Image of PMISS-4-LS-CS-EM LED Commercial Strip Light - PMISS
Image of PMISS-4-LS-CS-EM LED Commercial Strip Light - PMISS
Image of PMISS-4-LS-CS-EM LED Commercial Strip Light - PMISS
Image of PMISS-4-LS-CS-EM LED Commercial Strip Light - PMISS
+1
Image of PMISS-4-LS-CS-EM LED Commercial Strip Light - PMISS

LED Commercial Strip Light - PMISS

$473.00 USD

Brand: Progress Lighting

Catalog ID: PMISS-4-LS-CS-EM

Collection name: Multifamily/Commercial

The PMISS Series offers a 36W LED wide body strip light made of heavy gauge steel housing and a frosted PMMA lens. PMISS offers easy installation for both new construction and retrofit.

  • Heavy gauge steel housing
  • White powder coat finish with frosted PMMA lens
  • Available as 36W providing up to 5200 lumens
  • Backup EM option available
  • Ideal for multi-family, hospitality, residential and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 3,630 to 5,200 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for damp locations
  • Max ambient temperature rating 50°C

Product details

General

Can be mounted up or down

Yes

Catalog Number

PMISS-4-LS-CS-EM

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3000 K
  • 4000 K
  • 5000 K

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

Finish Name

White

Finish Type

Powder Coat

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

3630 lm

LM-79 Lumens per Watt

135 Lum/Watt

Mount location

Ceiling

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Utility
  • Garage
  • Laundry
  • Work Areas

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-20 °C

Sub Brand

Progress LED

UPC

785247256600

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

47.3 in x 3.3 in x 3.5 in

Height

3.5 in

Length

47.3 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.2 lb

Width

3.3 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

  • 0.29 A
  • 0.13 A

Frequency Rating

50/60 Hz

Lamp Wattage

36 W

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed And Feed Through Branch Wiring

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

50000

Logistics

Carton Quantity

6

Resources

Instruction Sheet Number

93165989