PROGRESS LIGHTING
Image of PMIVT-4-LS-CS LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS LED Commercial Vapor Tight Strip Light - PMIVT
+4
Image of PMIVT-4-LS-CS LED Commercial Vapor Tight Strip Light - PMIVT

LED Commercial Vapor Tight Strip Light - PMIVT

$231.00 USD

Marca: Progress Lighting

ID del Catálogo: PMIVT-4-LS-CS

Nombre de la Colección: Multifamily/Commercial

The PMIVT series offers a 53W LED vapor tight slim strip made of a wet location listed polycarbonate housing. PMIVT additionally offers a polycarbonate lens with stainless steel clip attachment. PMIVT offers easy installation for both new construction and retrofit.

  • Slim 4FT polycarbonate housing in gray finish
  • White polycarbonate lens attached with stainless steel latches
  • Available as 53W providing up to 7610 lumens
  • Ideal for multi-family, hospitality and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 5,155 to 7,611 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 43°C

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

PMIVT-4-LS-CS

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Gray

Finish Type

Unfinished

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 5603 lm
  • 6198 lm
  • 7611 lm

LM-79 Lumens per Watt

  • 146 Lum/Watt
  • 144 Lum/Watt
  • 149 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Canopy
  • Garage
  • Parking
  • Awning
  • Security
  • Indoor
  • Wet Location

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247258567

Warranty Length

5-year Limited Warranty

Dimensiones

Dimensions

47 in x 3.8 in x 3 in

Height

3 in

Length

47 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.6 lb

Width

3.8 in

Width Diameter Descriptor

W.

Clasificaciones Eléctricas

Current Rating

0.43/0.18 A

Frequency Rating

50/60 Hz

Lamp Wattage

51 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logística

Carton Quantity

4