PROGRESS LIGHTING
Image of PMIVT-4-LS-CS-EM LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS-EM LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS-EM LED Commercial Vapor Tight Strip Light - PMIVT
Image of PMIVT-4-LS-CS-EM LED Commercial Vapor Tight Strip Light - PMIVT
+4
Image of PMIVT-4-LS-CS-EM LED Commercial Vapor Tight Strip Light - PMIVT

LED Commercial Vapor Tight Strip Light - PMIVT

$539.00 USD

Brand: Progress Lighting

Catalog ID: PMIVT-4-LS-CS-EM

Collection name: Multifamily/Commercial

The PMIVT series offers a 53W LED vapor tight slim strip made of a wet location listed polycarbonate housing. PMIVT additionally offers a polycarbonate lens with stainless steel clip attachment. PMIVT offers easy installation for both new construction and retrofit.

  • Slim 4FT polycarbonate housing in gray finish
  • White polycarbonate lens attached with stainless steel latches
  • Available as 53W providing up to 7610 lumens
  • Ideal for multi-family, hospitality and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 5,155 to 7,611 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 43°C

Product details

General

Battery Type

Lithium Iron Phosphate

Can be mounted up or down

No

Catalog Number

PMIVT-4-LS-CS-EM

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Gray

Finish Type

Unfinished

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 5603 lm
  • 6198 lm
  • 7611 lm

LM-79 Lumens per Watt

  • 146 Lum/Watt
  • 144 Lum/Watt
  • 149 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Canopy
  • Garage
  • Parking
  • Awning
  • Security
  • Indoor
  • Wet Location

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247258574

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

47 in x 3.8 in x 3 in

Height

3 in

Length

47 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.8 lb

Width

3.8 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

0.43/0.18 A

Frequency Rating

50/60 Hz

Lamp Wattage

51 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

4