PROGRESS LIGHTING
Image of P660003-009-30K LED Indoor Louvered Step Light
Image of P660003-009-30K LED Indoor Louvered Step Light
Image of P660003-009-30K LED Indoor Louvered Step Light
Image of P660003-009-30K LED Indoor Louvered Step Light
+1
Image of P660003-009-30K LED Indoor Louvered Step Light

LED Indoor Louvered Step Light

$29.81 USD
OR

Brand: Progress Lighting

Catalog ID: P660003-009-30K

Collection name: Indoor Step Light

The LED Mini Step Light is ideal for a wide variety of interior applications including residential and commercial. The Step Lights feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost, and safety benefits. Brushed Nickel finish.

  • Both vertical and horizontal louver design face plates included
  • Heavy Steel construction
  • Brushed Nickel finish enhances modern interiors
  • Horizontal mounting on a single gang recessed wall box (2" min. clearance)
  • Delivers 5.5 (horizontal face plate)/7.5 (vertical face plate) lumens of even light.
  • 3000K color temperture with 90 CRI
  • Damp location Listed.

Product details

General

Application

Step Lighting

Can be mounted up or down

No

Catalog Number

P660003-009-30K

Category General

Step Lights

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

heavy steel

Construction Material -Secondary

Plastic Polymer

Construction Material -Secondary part

Construction

Controls - Applications

  • Horizontal-ZONE LUMENS %FIXT
  • 0-30 0.63 11.4
  • 0-40 1.44 26.0
  • 0-60 3.69 66.7
  • 0-90 5.53 100.0
  • 90-120 0.00 0.0
  • 90-130 0.00 0.0
  • 90-150 0.00 0.0
  • 90-180 0.00 0.0
  • 0-180 5.53 100.0
  • Vertical-ZONE LUMENS %FIXT
  • 0-30 0.8 11.2
  • 0-40 1.5 20.2
  • 0-60 4.8 63.3
  • 0-90 7.5 100.0
  • 90-120 0.0 0.0
  • 90-130 0.0 0.0
  • 90-150 0.0 0.0
  • 90-180 0.0 0.0
  • 0-180 7.5 100.0

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Step-Light

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

5.53 lm

LM-79 Lumens per Watt

5.2 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Recessed

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Stairways
  • Hall & Foyer
  • Home Theater

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

0.1

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247215522

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

2.75 in x 2.75 in x 4.5 in

Height

4.5 in

Length

2.75 in

Weight

0.42 lb

Width

2.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

60 Hz

Lamp Wattage

1 W

Lumens Per Watt

5.5 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

CSA

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

20

Pallet Quantity

2560

Resources

Instruction Sheet Number

93089749