PROGRESS LIGHTING
Image of PMPA2-LS-CS-T3-BZ LED Outdoor Area / Site Light - PMPA
Image of PMPA2-LS-CS-T3-BZ LED Outdoor Area / Site Light - PMPA
Image of PMPA2-LS-CS-T3-BZ LED Outdoor Area / Site Light - PMPA
Image of PMPA2-LS-CS-T3-BZ LED Outdoor Area / Site Light - PMPA
+4
Image of PMPA2-LS-CS-T3-BZ LED Outdoor Area / Site Light - PMPA

LED Outdoor Area / Site Light - PMPA

$825.00 USD

Brand: Progress Lighting

Catalog ID: PMPA2-LS-CS-T3-BZ

Collection name: Multifamily/Commercial

The PMPA Series offers a 300W LED Area/Site light made of a rugged die-cast aluminum housing and polycarbonate lens. The PMPA Series is is a versatile fixture designed for use in a multitude of commercial needs such as parking areas, pathways, road entry, safety/security, as well as general site lighting.

  • Rugged cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Various pole mount options including arm, adjustable arm, slip-fit, and trunnion mount
  • Available as 300W providing up to 44,000 lumens
  • Option for NEMA photocell receptacle and module
  • Ideal for multi-family, hospitality, and commercial applications
  • Distribution options for Type 3 and Type 5 optics
  • CCT field selectable feature offers 3000K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 28,925 to 44,170 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 50°C
  • IP65 rated

Product details

General

Can be mounted up or down

No

Catalog Number

PMPA2-LS-CS-T3-BZ

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3000 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Dark Bronze

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 32211 lm
  • 37248 lm
  • 44173 lm

LM-79 Lumens per Watt

  • 163 Lum/Watt
  • 160 Lum/Watt
  • 156 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Post

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Area
  • Parking
  • Site
  • Street
  • Roadway
  • Security

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247257256

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

23.5 in x 12 in x 4 in

Height

4 in

Length

23.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.1 lb

Width

12 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

2.53/1.09 A

Frequency Rating

50/60 Hz

Input Voltage

120-277 VAC

Lamp Wattage

303 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166223