PROGRESS LIGHTING
Image of PMOWA-1-LS-CS-BZ LED Outdoor Commercial Adjustable Wall Pack - PMOWA
Image of PMOWA-1-LS-CS-BZ LED Outdoor Commercial Adjustable Wall Pack - PMOWA
Image of PMOWA-1-LS-CS-BZ LED Outdoor Commercial Adjustable Wall Pack - PMOWA
Image of PMOWA-1-LS-CS-BZ LED Outdoor Commercial Adjustable Wall Pack - PMOWA
+3
Image of PMOWA-1-LS-CS-BZ LED Outdoor Commercial Adjustable Wall Pack - PMOWA

LED Outdoor Commercial Adjustable Wall Pack - PMOWA

$220.00 USD

Brand: Progress Lighting

Catalog ID: PMOWA-1-LS-CS-BZ

Collection name: Multifamily/Commercial

The PMOWA Series offers a 35W LED adjustable wall pack made of rugged die-cast aluminum housing and polycarbonate lens. It is intended for outdoor perimeter and area lighting. The PMOWA can also be used for loading areas, parking areas, and building grounds.

  • Rugged die-cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Available in 35W (5080 lumen) versions
  • Full cutoff when adjusted to lowest angle position
  • Ideal for multi-family, hospitality, and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 3,000 to 5080 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 50°C
  • IP65 rated
  • Accessory field-installed pencil photocontrol is available by ordering PMO-ACSY-PENCILPC

Product details

General

Can be mounted up or down

No

Catalog Number

PMOWA-1-LS-CS-BZ

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3000 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

Finish Name

Dark Bronze

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

3000 lm

LM-79 Lumens per Watt

133 Lum/Watt

Mount location

Wall

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Landscape
  • Security

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247256518

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.5 in x 4 in x 8 in

Height

8 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.7 lb

Width

4 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

  • 0.19 A
  • 0.08 A

Frequency Rating

50/60 Hz

Lamp Wattage

35 W

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

50000

Logistics

Carton Quantity

6

Resources

Instruction Sheet Number

93165985