PROGRESS LIGHTING
Image of PMBOR-FLT-LS-CS-BZ LED Outdoor Commercial Bollard - PMBO
Image of PMBOR-FLT-LS-CS-BZ LED Outdoor Commercial Bollard - PMBO

LED Outdoor Commercial Bollard - PMBO

$649.00 USD

Brand: Progress Lighting

Catalog ID: PMBOR-FLT-LS-CS-BZ

Collection name: Multifamily/Commercial

The PMBO Series offers a 23W LED outdoor bollard made of rugged die-cast aluminum housing and a high-impact polycarbonate lens, offered in both round and square versions. Provides ideal low-level lighting for sidewalks, courtyards, and pedestrian walkways.

  • Rugged die-cast aluminum housing
  • Dark Bronze powder coat finish with high-impact, polycarbonate lens
  • Available as 23W providing up to 3290 lumens
  • Anchor bolt mounted
  • Ideal for multi-family, hospitality, and commercial applications
  • CCT field selectable feature offers 3000K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 1,825 to 3,290 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 55°C
  • IP65 rated

Product details

General

Can be mounted up or down

No

Catalog Number

PMBOR-FLT-LS-CS-BZ

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3000 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

Finish Name

Dark Bronze

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 1970 lm
  • 2685 lm
  • 3240 lm

LM-79 Lumens per Watt

145 Lum/Watt

Mount location

Fixture

Mounting Type

Fixture Mount

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

55 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Landscape
  • Security

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247256433

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.3 in x 6.3 in x 42 in

Height

42 in

Length

6.3 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.2 lb

Width

6.3 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

  • 0.19 A
  • 0.08 A

Frequency Rating

50/60 Hz

Lamp Wattage

23 W

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165973