PROGRESS LIGHTING
Image of PMBOR-DMT-4K-BL LED Outdoor Commercial Bollard - PMBO
Image of PMBOR-DMT-4K-BL LED Outdoor Commercial Bollard - PMBO
Image of PMBOR-DMT-4K-BL LED Outdoor Commercial Bollard - PMBO
Image of PMBOR-DMT-4K-BL LED Outdoor Commercial Bollard - PMBO
+2
Image of PMBOR-DMT-4K-BL LED Outdoor Commercial Bollard - PMBO

LED Outdoor Commercial Bollard - PMBO

$726.00 USD

Brand: Progress Lighting

Catalog ID: PMBOR-DMT-4K-BL

Collection name: Multifamily/Commercial

The PMBOR-DMT Series offers a 20W LED outdoor bollard made of rugged cast aluminum housing and a high-impact polycarbonate lens, offered in round cylinder shape with dome top. Provides ideal low-level lighting for sidewalks, courtyards, and pedestrian walkways.

  • Rugged cast aluminum housing
  • Black powder coat finish with polycarbonate lens
  • Available as 20W providing up to 1522 lumens
  • Anchor bolt mounted, bolt kit ships with fixture
  • Ideal for multi-family, hospitality, and commercial applications
  • 4000K CCT, 80CRI, 0-10Vdc dimming standard
  • Universal input voltage 120-277V, 50/60Hz
  • 50,000 hour LEDs for reduced maintenance
  • ETL listed for wet locations

Product details

General

Can be mounted up or down

No

Catalog Number

PMBOR-DMT-4K-BL

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

4000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

1522 lm

LM-79 Lumens per Watt

76.1 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

in ground

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Area
  • Site
  • Pedestrian
  • Sidewalk
  • Landscape
  • Path

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-20 °C

Sub Brand

Progress LED

UPC

785247257195

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 39.8 in

Height

39.8 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

13 lb

Width

6.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

0.17/0.07 A

Frequency Rating

50/60 Hz

Input Voltage

120-277 VAC

Lamp Wattage

20 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166246

Resources and downloads