PROGRESS LIGHTING
Image of PMOWF-1-LS-CS-P-BZ LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1
Image of PMOWF-1-LS-CS-P-BZ LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1
Image of PMOWF-1-LS-CS-P-BZ LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1
Image of PMOWF-1-LS-CS-P-BZ LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1
+6
Image of PMOWF-1-LS-CS-P-BZ LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1

LED Outdoor Commercial Trapezoid Wall Pack - PMOWF-1

$495.00 USD

Brand: Progress Lighting

Catalog ID: PMOWF-1-LS-CS-P-BZ

Collection name: Multifamily/Commercial

The PMOWP-1 Series offers a 59W LED wall pack made of rugged die-cast aluminum housing and polycarbonate lens. It is intended for outdoor perimeter and area lighting providing full cutoff illumination. The PMOWP-1 can also be used for loading areas, parking areas, and building grounds.

  • Rugged cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Provides full cutoff distribution
  • Available in 59W (8680 lumen) versions
  • Option for button photocell
  • Ideal for multi-family, hospitality, and commercial applications
  • CCT field selectable feature offers 3000K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 5,250 to 8,682 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 45°C
  • IP65 rated

Product details

General

Can be mounted up or down

No

Catalog Number

PMOWF-1-LS-CS-P-BZ

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3000 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

Yes

EU RoHS Indicator

No

Finish Name

Dark Bronze

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 5526 lm
  • 7048 lm
  • 8682 lm

LM-79 Lumens per Watt

  • 161 Lum/Watt
  • 156 Lum/Watt
  • 152 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

45 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Area
  • Site
  • Pedestrian
  • Sidewalk
  • Landscape
  • Path

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247258598

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

14 in x 6 in x 9 in

Height

9 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

6 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

0.48/0.21 A

Frequency Rating

50/60 Hz

Lamp Wattage

57 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1