PROGRESS LIGHTING
Image of PMISW-4-LS-CS-OS LED Stairwell Strip Light - PMISW
Image of PMISW-4-LS-CS-OS LED Stairwell Strip Light - PMISW
Image of PMISW-4-LS-CS-OS LED Stairwell Strip Light - PMISW
Image of PMISW-4-LS-CS-OS LED Stairwell Strip Light - PMISW
+1
Image of PMISW-4-LS-CS-OS LED Stairwell Strip Light - PMISW

LED Stairwell Strip Light - PMISW

$253.00 USD

Brand: Progress Lighting

Catalog ID: PMISW-4-LS-CS-OS

Collection name: Multifamily/Commercial

The PMISW Series offers a 46W LED stairwell strip made of painted steel housing and a frosted PMMA lens. PMISW offered standard with occupancy dimming sensor as well as option for EM battery backup.

  • Painted steel housing with frosted PMMA lens
  • Available as 46W providing up to 6495 lumens
  • Occupancy dimming sensor standard
  • Backup EM option available
  • Ideal for multi-family, hospitality, and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 4,200 to 6,495 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for damp locations
  • Max ambient temperature rating 50°C

Product details

General

Can be mounted up or down

Yes

Catalog Number

PMISW-4-LS-CS-OS

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

Finish Name

White

Finish Type

Powder Coat

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 4310 lm
  • 4940 lm
  • 6495 lm

LM-79 Lumens per Watt

129 Lum/Watt

Mount location

Wall

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

Stairways

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-20 °C

Sub Brand

Progress LED

UPC

785247256624

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

48 in x 4 in x 4.5 in

Height

4.5 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.15 lb

Width

4 in

Width Diameter Descriptor

W.

Electrical Ratings

Current Rating

  • 0.38 A
  • 0.17 A

Frequency Rating

50/60 Hz

Lamp Wattage

47 W

Voltage Rating

Universal 120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed And Feed Through Branch Wiring

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class A

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165991