PROGRESS LIGHTING
Image of P860033-031 LED Track Collection 90 Degree Connector, Black Finish
Image of P860033-031 LED Track Collection 90 Degree Connector, Black Finish
Discontinued

LED Track Collection 90 Degree Connector, Black Finish

$26.51 USD

Brand: Progress Lighting

Catalog ID: P860033-031

Collection name: LED Track

LED Track 90 degree connector accessory for joining track sections (P9054/P9058). Accessory for use with LED Track lighting by Progress Lighting. The 90 degree connector attaches to the end of a track section, allowing you to connect another track section at a 90 degree angle. Customize your lighting designs with track lighting. Plastic polymer construction. Black finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P860033-031

Color

Black

Color Generic

Black

Construction Material - Main

Plastic Polymer

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Track

Indoor/Outdoor

Indoor

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247224531

Warranty Length

1-year limited warranty

Dimensions

Dimensions

4.375 in x 4.375 in x 0.75 in

Height

0.75 in

Length

4.375 in

Weight

0.06 lb

Width

4.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

108

Pallet Quantity

1944

Resources

Instruction Sheet Number

93095568

Resources and downloads