PROGRESS LIGHTING
Image of P3505-20 Legend Collection Three-Light Inverted Pendant
Discontinued

Legend Collection Three-Light Inverted Pendant

$236.17 USD

Brand: Progress Lighting

Catalog ID: P3505-20

Collection name: Legend

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, Three-light inverted pendant is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Antique Bronze finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P3505-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Etched Outside, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse

Type

Inverted Pendant

UPC

785247186808

Warranty Length

1 year warranty

Dimensions

Dimensions

16.625 in x 16.625 in x 21.875 in

Gross Weight with Packaging

19.34 lb

Height

21.875 in

Length

16.625 in

Length - Installed

96.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

14.85 lb

Width

16.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

12

Resources

Instruction Sheet Number

93055930