PROGRESS LIGHTING
Satin white ceiling fan light kit.
Satin white ceiling fan light kit.
Image of P2669-2830K Lindale Ceiling Fan Light Kit

Lindale Ceiling Fan Light Kit

$148.39 USD
OR

Brand: Progress Lighting

Catalog ID: P2669-2830K

Collection name: AirPro

Incorporate a ceiling fan lighting kit from the Lindale Collection to make your ceiling fan more versatile. Includes a frosted polycarbonate shade complemented by a satin white finish. Shade is shatterproof and includes a 5-year limited warranty.

  • Coated in a satin white finish.
  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room.
  • Includes LED light source.
  • Frosted shatterproof shade.
  • 83 lum/watt with 3000K.
  • Measures 6-7/8-inch width by 2-7/8-inch height.
  • Dry location listed.
  • 5-year limited warranty.
  • Light kit should be used only with P250028.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2669-2830K

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Ceiling Fan Light Kit

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Distribution

Wide Angle

Mount location

ceiling fan light kit

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

sockets

Type

Integrated

UPC

785247243174

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.9 in x 6.9 in x 2.9 in

Height

2.9 in

Length

6.9 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.539 lb

Width

6.9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

2019

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

273

Resources

Instruction Sheet Number

93116724

Resources and downloads