PROGRESS LIGHTING
Satin white ceiling fan with plywood blades.
Satin white ceiling fan with plywood blades.
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+12
Discontinued

Lindale Collection 52" Four-Blade Satin White Ceiling Fan

$432.63 USD
OR

Brand: Progress Lighting

Catalog ID: P250028-028

Collection name: Lindale

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250028-028

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Matte White

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

Switch Type

Push button

Type

Flush-Mount

UPC

785247240807

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 11.18 in

Fan - Recommended room size

400 ft²

Height

11.18 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.09 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

87

EPACTenergy consumption watts

39

JA8

No

Restricted Country and Reason

Canada/Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93114650

Resources and downloads

Media

Videos

play
P250028-028matte-white -028(No LK)
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
PROG_P250028-028matte-white_video